Accessory / separate part categor
|
Mounting and fixing accessory
|
Accessory / separate part type
|
IP31 conformity kit
|
Product compatibility
|
Variable speed drive ATV930 motor at 250 kW 380...480 V
Variable speed drive ATV930 motor at 315 kW 380...480 V
ATV61HC25N4 with braking unit
ATV61HC25N4D with braking unit
ATV61HC25Y with braking unit
ATV61HC31N4 with braking unit
ATV61HC31N4D with braking unit
ATV61HC31Y with braking unit
ATV61HC40Y with braking unit
ATV71HC20N4 with braking unit
ATV71HC20N4D with braking unit
ATV71HC20Y with braking unit
ATV71HC25N4 with braking unit
ATV71HC25N4D with braking unit
ATV71HC25Y with braking unit
ATV71HC28N4 with braking unit
ATV71HC28N4D with braking unit
ATV71HC31Y with braking unit
|
Accessory / separate part destination
|
Variable speed drive with braking unit
|
Range compatibility
|
Altivar Process ATV900
Altivar 71
Altivar 61
|