Schneider-Electric
 
VW3A9533 picture- scope
VW3A9533
EMC conformity kits, Altivar Machine ATV320, Altivar 12, for variable speed drive size 5
Schneider Electric
Characteristics
Main
Range of product Altivar Machine ATV320
Accessory / separate part type EMC conformity kits
Accessory / separate part categor Mounting and fixing accessory
Product compatibility ATV320...C variable speed drive 11 kW motor, 200...240 V three phase
ATV320...C variable speed drive 15 kW motor, 200...240 V three phase
ATV320...C variable speed drive 11 kW motor, 525...600 V three phase
ATV320...C variable speed drive 15 kW motor, 525...600 V three phase
Complementary
Kit composition Fixing collars
EMC plate
Screws
Net weight 0.26 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 16.700 cm
Package 1 Length 23.000 cm
Package 1 Weight 395.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.410 kg
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
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov