Schneider-Electric
 
VW3A95813 picture- scope
VW3A95813
kit for UL type 1 conformity, Altivar machine ATV320, mounted under variable speed drive ATV320 S2F
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part categor Mounting and fixing accessories
Accessory / separate part type Kit for UL type 1 conformity
Product compatibility Variable speed drive ATV320...C at 1.1 kW, 200...240 V, three phase
Variable speed drive ATV320...C at 1.5 kW, 200...240 V, three phase
Variable speed drive ATV320...C at 2.2 kW, 200...240 V, three phase
Accessory / separate part destination Variable speed drive
Complementary
Range compatibility Altivar Machine ATV320
Kit composition Mechanical device
Mounting location Underside of drive
Environment
Standards UL Type 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.7 cm
Package 1 Width 18.1 cm
Package 1 Length 18.4 cm
Package 1 Weight 850.0 g
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
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov