Schneider-Electric
 
VX5VMS3001 picture- scope
VX5VMS3001
Wear part, fan for variable speed drive, Altivar Machine 340, from 11 to 22kW, from 380 to 480V
Schneider Electric
Characteristics
Main
Range compatibility Altivar 340
Accessory / separate part type Fan kit
Accessory / separate part categor Cooling accessory
Product or component type Fan
Complementary
Kit composition Fan
Mounting bracket
Instruction sheet
Product compatibility Variable speed drive ATV340 11 kW 380...480 V
Variable speed drive ATV340 15 kW 380...480 V
Variable speed drive ATV340 18 kW 380...480 V
Variable speed drive ATV340 22 kW 380...480 V
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.1 cm
Package 1 Width 17 cm
Package 1 Length 23.5 cm
Package 1 Weight 396 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.4 kg