|
|
|
XB5AA861
Manual overload reset push button, Harmony XB5, blue flush, 22mm, for 17...120 mm actuation distance
|
|
|
Main
Range of product
|
Harmony XB5
|
Product or component type
|
Manual overload reset push-button
|
Device short name
|
XB5
|
Bezel material
|
Dark grey plastic
|
Fixing collar material
|
Plastic
|
Head type
|
Standard
|
Mounting diameter
|
22 mm
|
Shape of signaling unit head
|
Round
|
Operator profile
|
Blue flush, unmarked
|
Activating distance
|
17…120 mm
|
Device presentation
|
Complete product
|
Complementary
Height
|
29 mm
|
Width
|
29 mm
|
Depth
|
120 mm
|
Net weight
|
0.027 kg
|
Resistance to high pressure washer
|
7000000 Pa at 55 °C, distance : 0.1 m
|
Operating travel
|
10 mm
|
Environment
Protective treatment
|
TH
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-40…70 °C
|
Electrical shock protection class
|
Class II conforming to IEC 60536
|
IP degree of protection
|
IP66 conforming to IEC 60529
|
NEMA degree of protection
|
NEMA 4X
|
IK degree of protection
|
IK03 conforming to IEC 50102
|
Standards
|
EN/IEC 60947-1
|
Product certifications
|
UL listed
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.2 cm
|
Package 1 Width
|
4.4 cm
|
Package 1 Length
|
12.8 cm
|
Package 1 Weight
|
38.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
80
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
3.566 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|