Discover catalog Harmony XB6 and XB6E plastic Control and signaling units Ø 16
English
2024-06-15
Discover catalog Harmony XB6 and XB6E plastic Control and signaling units Ø 16
The Harmony XB6E monolithic and XB6 modular units are used for a wide range of control and signaling products. Their reduced diameter (Ø 16 mm/0.630 in.) makes them suitable for installation on small machines and control panels.
Découvrez le catalogue Harmony XB6E et XB6 Unités de contrôle et de signalisation Ø 16
French
2024-06-15
Perfil de circularidade
750 Series Hermetically Sealed Relay
English
2024-06-18
Divulgação ambiental
Harmony XB5 Pilot Light
English
2024-06-18
Declaração de Conformidade
Cert Harmony lamps
Russian
2024-06-15
Cert signal lamps
Russian
2024-06-15
XB6E, ZB6Y Control and signaling units
English
2024-06-15
XB6E, ZB6Y Control and signaling units
English
2024-06-15
Certificado
Chinese Declarations of Conformity for XB6E pushbutton range
English
2024-06-15
XB4B XB5A Control and signaling units
English
2024-06-15
Declaração de Conformidade
XB6ECV4JP Declaração REACh
Portuguese
2024-06-17
XB6ECV4JP Declaração REACh
Monolithic pilot light, Harmony XB6E, square Ø 16, IP65, red, integral LED 12VDCpolarised, connector
XB6ECV4JP Declaração RoHS da China
Portuguese
2024-06-17
XB6ECV4JP Declaração RoHS da China
Monolithic pilot light, Harmony XB6E, square Ø 16, IP65, red, integral LED 12VDCpolarised, connector
XB6ECV4JP Declaração RoHS da UE
Portuguese
2024-06-17
XB6ECV4JP Declaração RoHS da UE
Monolithic pilot light, Harmony XB6E, square Ø 16, IP65, red, integral LED 12VDCpolarised, connector