Schneider-Electric
 
XS1L06PC410 Bild- scope
XS1L06PC410
XS1-Indu. Näher.sch. Ø 6,5 mm, L50 mm, Edels., Sn 1,5 mm, 12-24 V DC, 2 m
EAN Code: 
3389110915037
Telemecanique
Download & Dokumente 1 bis 13 von 13
Katalog
 
Catalogue Détecteurs de proximité inductifs Gamme XS Français 10/2020 French   2021-10-15       
Catalogue Inductive proximity sensors XS range English 10/2020 English   2021-10-15  summary
Catalogue Inductive proximity sensors XS range English 10/2020

The XS range inductive proximity sensors are intended for the detection of metal objects up to 60mm. They come in cylindrical or rectangular format, flush and non-flush versions (shielded / non-shielded), short and long body versions, PNP and NPN versions to be compatible with all PLCs and controllers worldwide. 2 wires DC, AC, or AC/DC versions are also available to be installed in your application as a limit switch.
 
 
CAD
 
CAD file (on TraceParts) for XS1L06PC410: PROXIMITY DETECTOR SILENT   2021-06-29       
Osiprox - Miniature, cylindrical - Dia. 6,5 - Ref. XS1L06PC410, XS1L06NC410 SILENT   2021-06-15       
 
Zertifikat
 
XS... inductive proximity switches - UL certification record English   2021-10-15  summary
XS... inductive proximity switches - UL certification record

UL certification record (listed products)
 
XS1L/M/N..., XS2L/M/N..., XS3P..., XS4P... and XSAV... inductive proximity switches - CSA certificate of compliance English   2021-10-15  summary
XS1L/M/N..., XS2L/M/N..., XS3P..., XS4P... and XSAV... inductive proximity switches - CSA certificate of compliance

CSA certificate of compliance
 
 
REACH-Bescheinigung
 
XS1L06PC410 : XS1-Indu. Näher.sch. Ø 6,5 mm, L50 mm, Edels., Sn 1,5 mm, 12-24 V DC, 2 m German   2021-10-19  summary
XS1L06PC410 : XS1-Indu. Näher.sch. Ø 6,5 mm, L50 mm, Edels., Sn 1,5 mm, 12-24 V DC, 2 m

XS1-Indu. Näher.sch. Ø 6,5 mm, L50 mm, Edels., Sn 1,5 mm, 12-24 V DC, 2 m
 
 
Konformitätserklärung
 
XS1/2/3/4/5/6/7/8/9/A/C/D/E/G/L/P/R... inductive proximity switches - EU declaration of conformity English, French   2021-10-15  summary
XS1/2/3/4/5/6/7/8/9/A/C/D/E/G/L/P/R... inductive proximity switches - EU declaration of conformity

EU declaration of conformity
 
 
Entsorgungsanleitung
 
XS...Iinductive proximity switches, Product End-of-Life Instructions English   2021-10-15       
 
Umweltverträglichkeit
 
XS612B1PAL2 Inductive proximity switch, Product Environmental Profile English   2021-10-15       
 
Gebrauchsanleitung
 
XS1 L/D/M, XS2 D Inductive proximity sensors, optimum serie, Instruction Sheet German, English, Spanish, French, Italian, Portuguese   2021-10-15       
XS1L... / N..., XS2L... / N... Inductive proximity sensors, cylindrical metal case, Instruction Sheet German, English, Spanish, French, Italian, Portuguese   2021-10-15       
 
RoHS-Bescheinigung
 
XS1L06PC410 : XS1-Indu. Näher.sch. Ø 6,5 mm, L50 mm, Edels., Sn 1,5 mm, 12-24 V DC, 2 m German   2021-10-19  summary
XS1L06PC410 : XS1-Indu. Näher.sch. Ø 6,5 mm, L50 mm, Edels., Sn 1,5 mm, 12-24 V DC, 2 m

XS1-Indu. Näher.sch. Ø 6,5 mm, L50 mm, Edels., Sn 1,5 mm, 12-24 V DC, 2 m