Schneider-Electric
 
XS4P30NA340L1 foto- scope
XS4P30NA340L1
inductieve naderingsschakelaar XS4 - cilindrisch M30 - Sn 15 mm - kabel 5 m
Telemecanique
Documenten 1 tot 11 van 11
Certificaat
 
XS... inductive proximity switches - UL certification record English   2021-04-15  summary
XS... inductive proximity switches - UL certification record

UL certification record (listed products)
 
XS1L/M/N..., XS2L/M/N..., XS3P..., XS4P... and XSAV... inductive proximity switches - CSA certificate of compliance English   2021-04-15  summary
XS1L/M/N..., XS2L/M/N..., XS3P..., XS4P... and XSAV... inductive proximity switches - CSA certificate of compliance

CSA certificate of compliance
 
XS2••AA... and XS4P... inductive proximity switches - Declaration of compatibility with Ecolab hygiene products English   2021-04-15  summary
XS2••AA... and XS4P... inductive proximity switches - Declaration of compatibility with Ecolab hygiene products

Declaration of compatibility with Ecolab hygiene products
 
 
REACh-verklaring
 
XS4P30NA340L1 : inductieve naderingsschakelaar XS4 - cilindrisch M30 - Sn 15 mm - kabel 5 m Dutch   2021-05-05  summary
XS4P30NA340L1 : inductieve naderingsschakelaar XS4 - cilindrisch M30 - Sn 15 mm - kabel 5 m

inductieve naderingsschakelaar XS4 - cilindrisch M30 - Sn 15 mm - kabel 5 m
 
 
Conformiteitsverklaring
 
XS1/2/3/4/5/6/7/8/9/A/C/D/E/G/L/P/R... inductive proximity switches - EU declaration of conformity English, French   2021-04-15  summary
XS1/2/3/4/5/6/7/8/9/A/C/D/E/G/L/P/R... inductive proximity switches - EU declaration of conformity

EU declaration of conformity
 
 
Informatie over einde levensduur
 
XS...Iinductive proximity switches, Product End-of-Life Instructions English   2021-04-15       
 
Milieuprofiel van het product
 
XS612B1PAL2 Inductive proximity switch, Product Environmental Profile English   2021-04-19       
 
CAD
 
CAD file (on TraceParts) for XS4P30NA340L1: INDUCTIVE SENSOR CYLINDRICAL M30 12 24V SILENT   2020-06-18       
 
EU-verklaring RoHS
 
XS4P30NA340L1 : inductieve naderingsschakelaar XS4 - cilindrisch M30 - Sn 15 mm - kabel 5 m Dutch   2021-05-05  summary
XS4P30NA340L1 : inductieve naderingsschakelaar XS4 - cilindrisch M30 - Sn 15 mm - kabel 5 m

inductieve naderingsschakelaar XS4 - cilindrisch M30 - Sn 15 mm - kabel 5 m
 
 
Instructieblad
 
XS3P... / XS4P... Inductive proximity sensors, cylindrical plastic case, Instruction Sheet German, English, Spanish, French, Italian, Portuguese   2021-04-15       
 
Catalogus
 
Catalogue Inductive proximity sensors XS range English 10/2020 English   2021-04-15  summary
Catalogue Inductive proximity sensors XS range English 10/2020

The XS range inductive proximity sensors are intended for the detection of metal objects up to 60mm. They come in cylindrical or rectangular format, flush and non-flush versions (shielded / non-shielded), short and long body versions, PNP and NPN versions to be compatible with all PLCs and controllers worldwide. 2 wires DC, AC, or AC/DC versions are also available to be installed in your application as a limit switch.