Schneider-Electric
 
XXS30S2PM12 picture- scope
XXS30S2PM12
Ultrasonic sensors XX, ultrasonic sensor, stainless steel, cylindrical M30, straight, 2 m, PNP
Download & Documents 1 to 4 of 4
Brochure
 
Comment un logiciel avancé peut réduire le temps et le coût d'installation French   2024-07-06       
Telemecanique Sensors Algılama Bileşenleri Panaroma 2024 Turkish   2024-07-04       
 
Catalogue
 
Catalogue Détecteurs à ultrasons Gamme XX Français 07/202 French   2024-05-29       
Catalogue Ultrasonic sensors XX range English 07/2022 English   2024-06-15  summary
Catalogue Ultrasonic sensors XX range English 07/2022

Detect objects in challenging applications with our XX ultrasonic sensors range. These ultrasonic sensors offer an efficient solution for reliable and high performance detection at distances of up to 8 metres.