|
|
|
ZBY9330M
Marked legend, Harmony XB4, Harmony XB5, yellow, 60mm, for emergency stop, marked EMERGENCY STOP/logo ISO13850
|
|
|
Main
Range of product
|
Harmony XB4
Harmony XB5
|
Product or component type
|
Marked legend
|
Accessory / separate part type
|
Legend
|
Accessory / separate part categor
|
Marking accessories
|
Marking
|
Black EMERGENCY STOP on yellow background
|
Label dimensions
|
Ø 60 mm
|
User language
|
English
|
Complementary
Sale per indivisible quantity
|
10
|
Net weight
|
0.004 kg
|
Main group
|
E-stop
|
Environment
Standards
|
IEC 60947-5-5
IEC 60204-1
EN/ISO 13850: 2006
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.0 cm
|
Package 1 Width
|
6.0 cm
|
Package 1 Length
|
6.0 cm
|
Package 1 Weight
|
2.0 g
|
Unit Type of Package 2
|
BAG
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
6.0 cm
|
Package 2 Width
|
1.0 cm
|
Package 2 Length
|
6.0 cm
|
Package 2 Weight
|
20.0 g
|
Unit Type of Package 3
|
S01
|
Number of Units in Package 3
|
250
|
Package 3 Height
|
15.0 cm
|
Package 3 Width
|
15.0 cm
|
Package 3 Length
|
40.0 cm
|
Package 3 Weight
|
687.0 g
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|