Programska oprema - Različica
ATV71 Communication parameters manuals
English
2024-06-15
ATV71 Communication parameters manuals The pdf file describes the communication parameters. The Excel file provides the Fieldbus addresses
(Izberi svojo datoteko)
readme_atv71_parameters_en.txt (1 KB)
ATV71_communication_parameters_EN_1755861_08.pdf (2044 KB)
ATV71_communication_parameters_EN_V5.7_IE67.xls (207 KB)
Izberi vse
ATV71 Communication parameters manuals : .TXT ATV71 Communication parameters manuals : .PDF ATV71 Communication parameters manuals : .XLS
SoMove (FDT Standalone)
Chinese, German, English, Spanish, French, Italian, Portuguese, Turkish
2024-06-19
SoMove (FDT Standalone) Requires additional device DTM libraries download from our website
(Izberi svojo datoteko)
SoMove_V2.9.7.exe (369376 KB)
SoMove_V2.9.7_ReadMe.pdf (219 KB)
SoMove_V2.9.7_ReleaseNotes.pdf (228 KB)
SHA256.txt (0 KB)
Izberi vse
SoMove (FDT Standalone) : .exe SoMove (FDT Standalone) : .pdf SoMove (FDT Standalone) : .pdf SoMove (FDT Standalone) : .txt
Izjava o skladnosti
ATV71HD15N4383 Dobaviteljeva izjava o skladnosti EU
Slovenian
2024-06-17
ATV71HD15N4383 Dobaviteljeva izjava o skladnosti EU Pogon s sprem. hitr. ATV71 - 15 kW - 20 HP - 480 V - EMC fil. - graf. priklj.
(Izberi svojo datoteko)
ATV71HD15N4383_ROHS_DECLARATION_SI_sl-SI.pdf (195 KB)
ATV71HD15N4383 Dobaviteljeva izjava o skladnosti EU : .PDF
ATV71HD15N4383 Dobaviteljeva izjava o skladnosti Kitajske
Slovenian
2024-06-17
ATV71HD15N4383 Dobaviteljeva izjava o skladnosti Kitajske Pogon s sprem. hitr. ATV71 - 15 kW - 20 HP - 480 V - EMC fil. - graf. priklj.
(Izberi svojo datoteko)
ATV71HD15N4383_ROHS_CHINA_DECLARATION_SI_sl-SI.pdf (195 KB)
ATV71HD15N4383 Dobaviteljeva izjava o skladnosti Kitajske : .PDF
Uporabniški priročnik
1) ATV71 Vodnik za hitri začetek
Slovenian
2024-01-15
1) ATV71 Vodnik za hitri začetek ATV71 Quick start guide
(Izberi svojo datoteko)
ATV71_Quick_start_SL_S1B86982SL_00.pdf (1217 KB)
1) ATV71 Vodnik za hitri začetek : .PDF
ATV61 ATV71 to ATV600 ATV900 Migration Manual
English
2024-06-15
(Izberi svojo datoteko)
ATV61-71_to_ATV600-900_Migration_Manual_EAV64336_01.pdf (2644 KB)
ATV61 ATV71 to ATV600 ATV900 Migration Manual : .PDF
ATV61/71/ LIFT Safety integrated function manual
English
2024-06-15
(Izberi svojo datoteko)
ATV61_71_LIFT_Safety_function_manual_EN_S1A91443_04.pdf (830 KB)
ATV61/71/ LIFT Safety integrated function manual : .PDF
ATV71 Installation Manual 0,37 - 90 kW
English
2024-06-15
ATV71 Installation Manual 0,37 - 90 kW 0,37 kW (0,5 HP) ... 45 kW (60 HP) / 200 - 240 V
0,75 kW (1 HP) ... 75 kW (100 HP) / 380 - 480 V
1,5 kW (2 HP) ... 7,5 kW (10 HP) / 500 - 600 V
1,5 kW (2 HP) ... 90 kW (100 HP) / 500 - 690 V
(Izberi svojo datoteko)
ATV71S_Installation_manual_EN_1755843_05.pdf (5003 KB)
ATV71 Installation Manual 0,37 - 90 kW : .PDF
ATV71 Quick Start annex: SCCR and branch circuit protection
English
2024-06-15
ATV71 Quick Start annex: SCCR and branch circuit protection Short-Circuit Current Ratings (SCCR) and branch circuit protection
(Izberi svojo datoteko)
ATV71_Quick_Start_annex_S1B86988_03.pdf (181 KB)
ATV71 Quick Start annex: SCCR and branch circuit protection : .PDF
Software - Data Library
Altivar DTM Library (ATV12,ATV31/312,ATV32,ATV61,ATV71,ATVLIFT,ATV212)
SILENT
2024-06-19
(Izberi svojo datoteko)
AltivarDtmLibrary_v12.8.0_ReleaseNotes.pdf (205 KB)
AltivarDtmLibrary-V12.8.0.exe (432619 KB)
Izberi vse
Altivar DTM Library (ATV12,ATV31/312,ATV32,ATV61,ATV71,ATVLIFT,ATV212) : .PDF Altivar DTM Library (ATV12,ATV31/312,ATV32,ATV61,ATV71,ATVLIFT,ATV212) : .EXE
Navodila za uporabo
Instruction Sheet: China RoHS - Hazardous Substances Table
Chinese, English
2024-06-19
Instruction Sheet: China RoHS - Hazardous Substances Table This table is made according to SJ/T 11364. O: indicates that the concentration of a hazardous substance in all of the homogeneous materials for this part is below the limit as stipulated in GB/T 26572. X: indicates that the concentration of a hazardous substance in at least one of the homogeneous materials used for this part is above the limit as stipulated in GB/T 26572
(Izberi svojo datoteko)
IS_China RoHS_Table_NVE73081_01.pdf (1078 KB)
Instruction Sheet: China RoHS - Hazardous Substances Table : .PDF
Certifikat
ATV71 EU DECLARATION
English
2024-06-15
(Izberi svojo datoteko)
ATV71 - EU Declaration 2016-04 V2.pdf (2318 KB)
ATV71 EU DECLARATION : .PDF
Katalog
Catalog: Altivar 71/71 Plus variable speed drives - English version 2014/04 (web pdf format)
English
2024-06-18
(Izberi svojo datoteko)
DIA2ED2140407EN (web).pdf (10983 KB)
Catalog: Altivar 71/71 Plus variable speed drives - English version 2014/04 (web pdf format) : .pdf