Schneider-Electric SINTEL
 
NSYPLSC3636G slika – Schneider- sintel
NSYPLSC3636G
Omara PLS, hrbtišče iz poliestra, neprosojna streha PC IP65 36 x 36 x 18 cm
Schneider Electric
Prenos in dokumenti 1 do 13 od 13
Katalog
 
Universal Enclosures - 2023 Catalog (English) English   2024-06-19  summary
Universal Enclosures - 2023 Catalog (English)

This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
 
Universal Enclosures - Quick Selection Guide (2024 EN) English   2024-06-19  summary
Universal Enclosures - Quick Selection Guide (2024 EN)

This new version of the document takes into account the launch of the new offers. It also takes into account the change in range name from all Spacial offer to PanelSeT and all Thalassa TBS/TBP to PanelSeT TBS/TBP.
 
Universal Enclosures - Quick Selection Guide without CRN (2024 EN) English   2024-06-19  summary
Universal Enclosures - Quick Selection Guide without CRN (2024 EN)

This new version of the document takes into account the launch of the new offers. It also takes into account the change in range name from all Spacial offer to PanelSeT and all Thalassa TBS/TBP to PanelSeT TBS/TBP.
 
 
Razkritje informacij v zvezi z okoljem
 
PEP-THALASSA PLS English   2024-06-15       
 
Promocijski videoposnetek
 
Thalassa polyester enclosures: The best choice for outdoor applications English   2024-06-15       
 
Navodila za uporabo
 
Thalassa PLS - PLS box - Instruction Sheet SILENT   2024-06-15       
 
Certifikat
 
TC_BV_IEC_62208_PLS_ENG English   2024-06-15  summary
TC_BV_IEC_62208_PLS_ENG

Bureau Veritas Certificate for PLS range in English
 
TC_BV_IEC_62208_PLS_ESP Spanish   2024-06-15       
UL_Certificate_NSYPLS_Ranges English   2024-06-15  summary
UL_Certificate_NSYPLS_Ranges

UL Certificate of Compliance for Thalassa System 27 PLS boxes
 
 
Izjava o skladnosti
 
NSYPLSC3636G Dobaviteljeva izjava o skladnosti EU Slovenian   2024-06-20  summary
NSYPLSC3636G Dobaviteljeva izjava o skladnosti EU

Omara PLS, hrbtišče iz poliestra, neprosojna streha PC IP65 36 x 36 x 18 cm
 
NSYPLSC3636G Dobaviteljeva izjava o skladnosti Kitajske Slovenian   2024-06-20  summary
NSYPLSC3636G Dobaviteljeva izjava o skladnosti Kitajske

Omara PLS, hrbtišče iz poliestra, neprosojna streha PC IP65 36 x 36 x 18 cm
 
NSYPLSC3636G Uredba REACH Slovenian   2024-06-20  summary
NSYPLSC3636G Uredba REACH

Omara PLS, hrbtišče iz poliestra, neprosojna streha PC IP65 36 x 36 x 18 cm
 
 
CAD
 
Thalassa PLS with opaque cover - H360xW360xD180 mm - 3D CAD SILENT   2024-06-15