This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
This new version of the document takes into account the launch of the new offers. It also takes into account the change in range name from all Spacial offer to PanelSeT and all Thalassa TBS/TBP to PanelSeT TBS/TBP.
Universal Enclosures - Quick Selection Guide without CRN (2024 EN)
English
2024-06-19
Universal Enclosures - Quick Selection Guide without CRN (2024 EN)
This new version of the document takes into account the launch of the new offers. It also takes into account the change in range name from all Spacial offer to PanelSeT and all Thalassa TBS/TBP to PanelSeT TBS/TBP.
In exposed environments, particular attention must be paid to the choice of enclosures. Stainless steel is the solution to resist aggression in exposed environments. This guide will help the reader to select the optimum stainless-steel enclosure accordingly.
Offer Marketing Illustration
Spacial S3X - Benefits - Marketing illustration
English
2024-06-19
Certifikat
BVM_TAC_for SPACIAL_NSYS3X_RANGE
English
2024-06-19
DoC
Russian
2024-06-19
ЕАЭС_N_RU_Д-FR.PA01.B.80899_20
Russian
2024-06-19
Razkritje informacij v zvezi z okoljem
SPACIAL S3X - Stainless Steel
English
2024-06-19
CAE
Spacial S3X CAE package for EPLAN
SILENT
2024-06-19
Izjava o skladnosti
NSYS3X6420 Dobaviteljeva izjava o skladnosti EU
Slovenian
2024-06-25
NSYS3X6420 Dobaviteljeva izjava o skladnosti EU
Spacial S3X nerjaveča 304L, obdelana s Scotch Brite®, V600xŠ400xG200 mm
NSYS3X6420 Dobaviteljeva izjava o skladnosti Kitajske
Slovenian
2024-06-25
NSYS3X6420 Dobaviteljeva izjava o skladnosti Kitajske
Spacial S3X nerjaveča 304L, obdelana s Scotch Brite®, V600xŠ400xG200 mm
NSYS3X6420 Uredba REACH
Slovenian
2024-06-25
NSYS3X6420 Uredba REACH
Spacial S3X nerjaveča 304L, obdelana s Scotch Brite®, V600xŠ400xG200 mm
Izjava o skladnosti
Declaration of Conformity UE Spacial stainless steel cabinet S3X Range Version2
English
2024-06-19
Navodila za razpis
Enclosure Specification - Spacial S3X 304L
English
2024-06-19
CAD
DXF Drawings for Encl. S3X 304L 600x400x200
SILENT
2024-06-19
Infraplus Small Office - S3X 304L 600x400x200 - 3D CAD