Schneider-Electric SINTEL
 
XCKS541H29 slika – Schneider- sintel
XCKS541H29
Omej. stik. XCKS - termopl. vzvod valja s spr. dol. - 1NC+1NO - počasno - M20
Prenos in dokumenti 1 do 3 od 3
Katalog
 
Catalogue Limit switches XC Standard range English 11/2022 English   2024-06-15  summary
Catalogue Limit switches XC Standard range English 11/2022

Miniature design, metal limit switches. Miniature design limit switches for mobile equipment. Compact design limit switches, plastic or metal. Compact design limit switches, plastic or metal, with reset. Complete units or modular units. Bodies, heads and contact blocks. EN 50041 format limit switches. Industrial EN 50041 format limit switches. Limit switches for low temperature applications (- 40 °C). Limit switches for high temperature applications (+ 120 °C).
 
Telemecanique Sensors: The essential guide of detection English   2024-06-19       
 
Certifikat
 
Cert выключатели концевые Russian   2024-06-19