Schneider-Electric
 
GV2AF01 image- sis-tarif
GV2AF01
TeSys GV2 - bloc de raccordement - avec contacteur LC1-K et LP1-K
Schneider Electric
Téléchargements et Documents 1 à 14 sur 14
Catalogue
 
Catalogue TeSys 2019 - Composants pour protection et commande de moteurs French   2021-05-08       
Linergy - Distribution and connection systems catalogue - English English   2021-04-15  summary
Linergy - Distribution and connection systems catalogue - English

Distribution and connection systems catalogue
 
TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters English   2021-05-08  summary
TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters

Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
 
TeSys catalogue - 2020 - chapter B4 fuse carriers TeSys DF,LS, GK English   2021-04-15  summary
TeSys catalogue - 2020 - chapter B4 fuse carriers TeSys DF,LS, GK

Fuses carriers TeSys DF,LS, GK for for IEC and UL markets. Protection of motors, control circuits, transformers
 
TeSys catalogue - 2019 - 2020 - chapter B2 Motor starter wiring systems English   2021-04-15  summary
TeSys catalogue - 2019 - 2020 - chapter B2 Motor starter wiring systems

Cabling systems for control and signaling of motor starters :SoLink system and LAD9 for circuit breaker + contactorLUF module for TeSys U
 
TeSys catalogue - 2020 - chapter A2 - open, pre-cabled motor starters English   2021-04-15  summary
TeSys catalogue - 2020 - chapter A2 - open, pre-cabled motor starters

Fuses- contactors assemblies and circuit breaker-contactors assemblies. Pre-cabled.
 
TeSys catalogue - 2020 - chapter A6 - Circuit breaker + contactor coordination tables and design guidelines English   2021-05-08  summary
TeSys catalogue - 2020 - chapter A6 - Circuit breaker + contactor coordination tables and design guidelines

Coordination between protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categories Contactors for specific application; standards, protection against contact, protective treatments Included : TeSys island coordination tables
 
TeSys catalogue - 2020 - chapter B6 circuit breakers TeSys GV GB English   2021-04-22  summary
TeSys catalogue - 2020 - chapter B6 circuit breakers TeSys GV GB

Magnetic, thermal magnetic circuit breakers for protection of motors, circuits or transformers.TeSys GV, GB.Add-on blocks and accessories
 
 
CAD
 
CAD file (on TraceParts) for GV2AF01: TeSys GV2 - Combination blocks - with contactor LC1K and LP1K SILENT   2019-06-05       
Combination block between cb and LC1K LP1K contactor SILENT   2018-02-01       
 
Déclaration REACh
 
GV2AF01 : TeSys GV2 - bloc de raccordement - avec contacteur LC1-K et LP1-K French   2021-05-03  summary
GV2AF01 : TeSys GV2 - bloc de raccordement - avec contacteur LC1-K et LP1-K

TeSys GV2 - bloc de raccordement - avec contacteur LC1-K et LP1-K
 
 
Mode d'emploi
 
GV2 ME.. Motor circuit-breakers - IS on the box Chinese, English   2021-04-19       
 
Déclaration RoHS UE
 
GV2AF01 : TeSys GV2 - bloc de raccordement - avec contacteur LC1-K et LP1-K French   2021-05-03  summary
GV2AF01 : TeSys GV2 - bloc de raccordement - avec contacteur LC1-K et LP1-K

TeSys GV2 - bloc de raccordement - avec contacteur LC1-K et LP1-K
 
 
Déclaration RoHS Chine
 
GV2AF01 : TeSys GV2 - bloc de raccordement - avec contacteur LC1-K et LP1-K French   2021-05-03  summary
GV2AF01 : TeSys GV2 - bloc de raccordement - avec contacteur LC1-K et LP1-K

TeSys GV2 - bloc de raccordement - avec contacteur LC1-K et LP1-K