Discover catalog Harmony XB6 and XB6E plastic Control and signaling units Ø 16
English
2024-04-15
Discover catalog Harmony XB6 and XB6E plastic Control and signaling units Ø 16
The Harmony XB6E monolithic and XB6 modular units are used for a wide range of control and signaling products. Their reduced diameter (Ø 16 mm/0.630 in.) makes them suitable for installation on small machines and control panels.
Découvrez le catalogue Harmony XB6E et XB6 Unités de contrôle et de signalisation Ø 16
French
2024-04-15
Conformiteitsverklaring
XB6A/C/D, ZB6A/C/D control and signaling units
English
2024-04-15
XB6E, ZB6Y Control and signaling units
English
2024-04-15
XB6E, ZB6Y Control and signaling units
English
2024-04-15
Attest
CCC-Certificate-XB6 Control and signaling units
English
2024-04-15
XB4B XB5A Control and signaling units
English
2024-04-15
XB6 Control and signaling units
English
2024-04-15
XB6 Control and signaling units
UL Certificate
XB6 Control and signaling units
English
2024-04-15
XB6 Control and signaling units
CSA Certificate
Conformiteitsverklaring
ZB6Y7330 China RoHS-verklaring
Dutch
2024-04-19
ZB6Y7330 China RoHS-verklaring
etiket - Ø16 - Ø45 mm - EMERGENCY STOP
ZB6Y7330 EU RoHS-verklaring
Dutch
2024-04-19
ZB6Y7330 EU RoHS-verklaring
etiket - Ø16 - Ø45 mm - EMERGENCY STOP
Milieu-informatie
XB5... Complete Illuminated Plastic Button and Switch, Product Environmental Profile