Schneider-Electric Sonepar
 
LT3SM00V image- sonepar-france
LT3SM00V
TeSys LT - relais à sonde PTC - LT3 à réarmement manuel - 400V - 1O+1F
Statut commercial: 
Commercialisé
Schneider Electric
Téléchargements et Documents 1 à 10 sur 10
CAD
 
CAD file (on TraceParts) for LT3SM00V: PTC MANU 400VAC RELAY SILENT   2020-06-18       
Relay with PTC LT3 probe SILENT   2018-12-04       
Thermistor protection units for use with PTC thermistor probes,Units with reset with thermistor short-circuit detection, from 24 at 400V SILENT   2011-09-27       
Thermistor protection units for use with PTC thermistor probes,Units with reset with thermistor short-circuit detection, from 24 at 400V SILENT   2017-09-18       
 
Déclaration de conformité
 
EU_Declaration_SC19121701_TeSys_LT3 English, French   2020-07-16       
 
Informations de fin de vie
 
End-of-Life Instructions Tesys LT3 English   2011-10-17       
 
Notice de montage
 
LT3-S… Thermistor protection units for PTC probes SILENT   2019-11-29       
 
Déclaration RoHS UE
 
LT3SM00V : TeSys LT - relais à sonde PTC - LT3 à réarmement manuel - 400V - 1O+1F French   2021-01-07  summary
LT3SM00V : TeSys LT - relais à sonde PTC - LT3 à réarmement manuel - 400V - 1O+1F

TeSys LT - relais à sonde PTC - LT3 à réarmement manuel - 400V - 1O+1F
 
 
Déclaration RoHS Chine
 
LT3SM00V : TeSys LT - relais à sonde PTC - LT3 à réarmement manuel - 400V - 1O+1F French   2021-01-07  summary
LT3SM00V : TeSys LT - relais à sonde PTC - LT3 à réarmement manuel - 400V - 1O+1F

TeSys LT - relais à sonde PTC - LT3 à réarmement manuel - 400V - 1O+1F
 
 
Catalogue
 
TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters English   2021-01-07  summary
TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters

Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.