Schneider-Electric Sonepar
 
NSYGB140H5 image- sonepar-france
NSYGB140H5
Actassi jeu de 2 gliss fixe partie 2U 19P H5
Statut commercial Statut commercial: 
Commercialisé avec annonce fin de vie
Schneider Electric
Téléchargements et Documents 1 à 7 sur 7
Catalogue
 
The Actassi system English   2024-06-15  summary
The Actassi system

All the components for an network connectivity system
 
Universal Enclosures - 2023 Catalog (English) English   2024-06-19  summary
Universal Enclosures - 2023 Catalog (English)

This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
 
Universal Enclosures - Quick Selection Guide (2024 EN) English   2024-06-19  summary
Universal Enclosures - Quick Selection Guide (2024 EN)

This new version of the document takes into account the launch of the new offers. It also takes into account the change in range name from all Spacial offer to PanelSeT and all Thalassa TBS/TBP to PanelSeT TBS/TBP.
 
 
Déclaration de conformité
 
NSYGB140H5 Déclaration REACh French   2024-06-26  summary
NSYGB140H5 Déclaration REACh

Actassi jeu de 2 gliss fixe partie 2U 19P H5
 
NSYGB140H5 Déclaration RoHS pour la Chine French   2024-06-26  summary
NSYGB140H5 Déclaration RoHS pour la Chine

Actassi jeu de 2 gliss fixe partie 2U 19P H5
 
NSYGB140H5 Déclaration RoHS UE French   2024-06-26  summary
NSYGB140H5 Déclaration RoHS UE

Actassi jeu de 2 gliss fixe partie 2U 19P H5
 
 
CAD
 
Set 2 19" partial fixed slider 2U SILENT   2024-06-15