|
|
|
140DAO84010
discrete output module Modicon Quantum - 16 O - 20..132 V AC
|
|
|
Main
Range of product
|
Modicon Quantum automation platform
|
Product or component type
|
AC discrete output modules
|
Discrete output number
|
16
|
Complementary
Discrete output type
|
Isolated
|
Group of channels
|
16 groups of 1 channel
|
Supply frequency
|
47...63 Hz
|
Maximum voltage drop
|
1.5 V
|
Discrete output voltage
|
20...132 V AC
|
Addressing requirement
|
1 output word
|
Absolute maximum output
|
156 V for 10 s AC
200 V during one cycle AC
|
Maximum load current
|
1 mA rms 24 V off state leakage/points
1 mA rms 48 V off state leakage/points
2 mA rms 115 V off state leakage/points
16 A rms per module
4 A rms sum of four points, continuous
4 A rms 20...132 V each point
|
Surge current
|
20 A during 2 cycles per point
30 A during 1 cycle per point
30 A during 3 cycles per point
|
DV/dt
|
400 V/ms
|
Response time
|
<= 0.5 ms at state 0 to state 1
<= 0.5 ms at state 1 to state 0
|
Protection type
|
Internal by RC filter
|
Power dissipation
|
1.85 + (1.1 V x total module load current)
|
Associated fuse rating
|
5 A
|
Marking
|
CE
|
Local signalling
|
1 LED (green) for bus communication is present (Active)
1 LED (red) for external fault detected (F)
16 LEDs (green) for input status
|
Bus current requirement
|
350 mA
|
Module format
|
Standard
|
Net weight
|
0.485 kg
|
Environment
Product certifications
|
FM Class 1 Division 2
cUL
|
Standards
|
UL 508
CSA C22.2 No 142
|
Electromagnetic compatibility
|
Electrostatic discharge immunity test - test level: 4 kV (contact discharge) conforming to IEC 801-2
Electrostatic discharge immunity test - test level: 8 kV (air discharge) conforming to IEC 801-2
Susceptibility to electromagnetic fields - test level: 10 V/m (80...1000 MHz) conforming to IEC 801-3
|
Ambient air temperature for operation
|
0…60 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Relative humidity
|
95 % without condensation
|
Operating altitude
|
<= 5000 m
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
16.3 cm
|
Package 1 Width
|
4.5 cm
|
Package 1 Length
|
31.2 cm
|
Package 1 Weight
|
620.0 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|