|
|
|
16084
ammeter dial PowerLogic - 1.3 In - ratio 1000/5 A
|
|
|
|
|
|
|
End of Commercialization DEC 31, 2024
|
|
|
Main
Range of product
|
PowerLogic
|
Product name
|
AMP
|
Product or component type
|
Dial
|
Current transformer ratio
|
1000/5
|
Scale type
|
80 mm over 90°
|
Mounting support
|
Front face
|
Complementary
Type of measurement
|
Current
|
Scale
|
0-1000 A
|
Environment
Height
|
96 mm
|
Width
|
96 mm
|
Depth
|
75 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.100 cm
|
Package 1 Width
|
8.400 cm
|
Package 1 Length
|
8.400 cm
|
Package 1 Weight
|
13.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
7.700 cm
|
Package 2 Width
|
10.500 cm
|
Package 2 Length
|
12.000 cm
|
Package 2 Weight
|
162.000 g
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
100
|
Package 3 Height
|
30.000 cm
|
Package 3 Width
|
30.000 cm
|
Package 3 Length
|
40.000 cm
|
Package 3 Weight
|
2.107 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|