|
|
|
16938
screw shield - 2 poles - for ID RCCB - set of 10
|
|
|
Main
Product or component type
|
Screw shield
|
Accessory / separate part categor
|
Insulation accessory
|
Quantity per set
|
Set of 10
|
Colour
|
Grey
|
Complementary
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.3 cm
|
Package 1 Width
|
0.8 cm
|
Package 1 Length
|
0.9 cm
|
Package 1 Weight
|
31 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
3 cm
|
Package 2 Width
|
8 cm
|
Package 2 Length
|
9 cm
|
Package 2 Weight
|
0.315 kg
|
Unit Type of Package 3
|
S02
|
Number of Units in Package 3
|
100
|
Package 3 Height
|
15 cm
|
Package 3 Width
|
30 cm
|
Package 3 Length
|
40 cm
|
Package 3 Weight
|
3.587 kg
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|