|
|
|
48604
Transparent cover, MasterPact NW drawout, IP54, spare part
|
|
|
Main
Product or component type
|
Transparent cover
|
Accessory / separate part categor
|
Installation accessories
|
Range compatibility
|
Masterpact MasterPact NW
|
Complementary
Environment
IP degree of protection
|
IP54
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
12.000 cm
|
Package 1 Width
|
38.000 cm
|
Package 1 Length
|
38.000 cm
|
Package 1 Weight
|
1.303 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
4
|
Package 2 Height
|
50.000 cm
|
Package 2 Width
|
80.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
20.280 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
PVC free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|