|
|
|
ABL2REM24045K
single phase power supply, 100...240V input, 24V DC output, 108W, 4,5A
|
|
|
Main
Range of product
|
Easy Modicon ABL2
|
Product or component type
|
Power supply
|
Power supply type
|
Regulated switch mode
|
Rated power in W
|
108 W
|
Main Input Voltage
|
100...240 V AC single phase
|
Output voltage
|
24 V DC
|
Power supply output current
|
4.5 A
|
Operating position
|
Any position
|
Vibration resistance
|
4 gn (f= 10…500 Hz) conforming to IEC 61131-2
|
Name of test
|
Electromagnetic hypersensitivity (EHS) conforming to IEC 61000-6-2 level A
|
Complementary
Input voltage limits
|
85...264 V
|
Network frequency
|
47...63 Hz
|
Inrush current
|
50 A at 100...240 V AC
|
Cos phi
|
0.45
|
Efficiency
|
89 %
|
Power dissipation in W
|
13.3 W
|
Current consumption
|
1.1 A at 240 V
|
Input protection type
|
Integrated fuse (not interchangeable)
|
Output voltage limits
|
20.4...27.6 V
|
Line and load regulation
|
+/- 1 %
|
Holding time
|
>= 10 ms at 115 V
|
Output protection type
|
Against overload, protection technology: 1.1...1.5 x In
Against short-circuits, protection technology: 1.1...1.5 x In
Against overvoltage, protection technology: 28.8...33.6 V
|
Connections - terminals
|
For ground connection: screw type terminals, connection capacity: 1 x 4 mm² AWG 12
|
Marking
|
CE
|
Electromagnetic compatibility
|
Immunity to electromagnetic interference conforming to EN 55022 class B
|
Mounting support
|
DIN rail with accessory
DIN rail with accessory
|
Operating altitude
|
5000 m
|
Output coupling
|
Series
|
Overvoltage category
|
II
|
Meantime between failure [MTBF]
|
600000 h at 25 °C
|
Status LED
|
1 LED (green) output voltage
|
Width
|
129 mm
|
Height
|
97 mm
|
Depth
|
30 mm
|
Net weight
|
0.35 kg
|
Environment
Product certifications
|
EAC
IC
RoHS
KC
RCM
|
IP degree of protection
|
IP20 conforming to IEC 62368-1
|
Ambient air temperature for operation
|
-30…70 °C (with power derating of 2.5 % per °C)
|
Ambient air temperature for storage
|
-40…85 °C
|
Relative humidity
|
10…95 %
|
Overvoltage category
|
Class I conforming to IEC 62368-1
|
Pollution degree
|
2
|
Dielectric strength
|
2000 V between input and ground
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.6 cm
|
Package 1 Width
|
10.4 cm
|
Package 1 Length
|
13.8 cm
|
Package 1 Weight
|
400.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
42
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
16.869 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
504
|
Package 3 Height
|
90.0 cm
|
Package 3 Width
|
80.0 cm
|
Package 3 Length
|
60.0 cm
|
Package 3 Weight
|
210.928 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
|
|