Certifikat
ATV61-71 H-W CSA CERTIFICATE
English
2024-04-15
(Odaberi datoteku)
CoFC_80000071_EN.PDF (155 KB)
ATV61-71 H-W CSA CERTIFICATE : .PDF
ATV61-71_ABS_CERTIFICATE_WUXI
English
2024-04-15
(Odaberi datoteku)
20-1958539-PDA-DUP Wuxy.pdf (1194 KB)
ATV61-71_ABS_CERTIFICATE_WUXI : .PDF
ATV71 EU DECLARATION
English
2024-04-15
(Odaberi datoteku)
ATV71 - EU Declaration 2016-04 V2.pdf (2318 KB)
ATV71 EU DECLARATION : .PDF
E116875 UL GENERIC CERTIFICATE
English
2024-04-15
(Odaberi datoteku)
E116875 UL CERTIFICATES.pdf (46 KB)
E116875 UL GENERIC CERTIFICATE : .PDF
Izjava o sukladnosti
ATV71HD22N4 Kina – Direktiva o ograničenju opasnih tvari
Croatian
2024-04-15
ATV71HD22N4 Kina – Direktiva o ograničenju opasnih tvari Frekv.pretvarač promj.brzine ATV71–22 kW–30 KS–480 V–filtar EMC–graf.priklj
(Odaberi datoteku)
ATV71HD22N4_ROHS_CHINA_DECLARATION_HR_hr-HR.pdf (195 KB)
ATV71HD22N4 Kina – Direktiva o ograničenju opasnih tvari : .PDF
Korisničke upute
ATV61 ATV71 to ATV600 ATV900 Migration Manual
English
2024-04-15
(Odaberi datoteku)
ATV61-71_to_ATV600-900_Migration_Manual_EAV64336_01.pdf (2644 KB)
ATV61 ATV71 to ATV600 ATV900 Migration Manual : .PDF
ATV71 Installation Manual 0,37 - 90 kW
English
2024-04-15
ATV71 Installation Manual 0,37 - 90 kW 0,37 kW (0,5 HP) ... 45 kW (60 HP) / 200 - 240 V
0,75 kW (1 HP) ... 75 kW (100 HP) / 380 - 480 V
1,5 kW (2 HP) ... 7,5 kW (10 HP) / 500 - 600 V
1,5 kW (2 HP) ... 90 kW (100 HP) / 500 - 690 V
(Odaberi datoteku)
ATV71S_Installation_manual_EN_1755843_05.pdf (5003 KB)
ATV71 Installation Manual 0,37 - 90 kW : .PDF
ATV71 Quick Start annex: SCCR and branch circuit protection
English
2024-04-15
ATV71 Quick Start annex: SCCR and branch circuit protection Short-Circuit Current Ratings (SCCR) and branch circuit protection
(Odaberi datoteku)
ATV71_Quick_Start_annex_S1B86988_03.pdf (181 KB)
ATV71 Quick Start annex: SCCR and branch circuit protection : .PDF
Upute za korištenje
Altivar 61 and 71 Fan Kits VZ3V1206, VZ3V1207, VZ3V1208, and VZ3V1211 Installation Instructions
English
2024-04-15
Altivar 61 and 71 Fan Kits VZ3V1206, VZ3V1207, VZ3V1208, and VZ3V1211 Installation Instructions This bulletin contains installation instructions for the Altivar 61/71(ATV61/71) Fan Kits, VZ3V1206, VZ3V1208, and VZ3V1211. The kits are for use on the Altivar 61 and 71 drives.
(Odaberi datoteku)
30072-452-10 sz 6 thru 9.pdf (344 KB)
Altivar 61 and 71 Fan Kits VZ3V1206, VZ3V1207, VZ3V1208, and VZ3V1211 Installation Instructions : .pdf
Altivar 61 and 71 Modbus TCP/IP Daisy Chain Ethernet Card VW3A3310d Reference Sheet
English
2024-04-15
Altivar 61 and 71 Modbus TCP/IP Daisy Chain Ethernet Card VW3A3310d Reference Sheet This document is a reference sheet for the Altivar 61 and 71 Modbus TCP/IP Daisy Chain Ethernet Card VW3A3310d.
(Odaberi datoteku)
30072-452-38.pdf (41 KB)
Altivar 61 and 71 Modbus TCP/IP Daisy Chain Ethernet Card VW3A3310d Reference Sheet : .pdf
Altivar 61 and 71 Outdoor Enclosed Drive Instructions
English, Spanish, French
2024-04-15
Altivar 61 and 71 Outdoor Enclosed Drive Instructions Technical specifications, dimensions, ratings, component locations, features, and circuit descriptions for the Altivar 61/71 Outdoor Drive. For precautions, receiving and handling, installation, commissioning, and maintenance, see bulletin NHA60269, Drives Systems Installation and Maintenance, provided with the enclosed drive.
(Odaberi datoteku)
NHA91296.pdf (3841 KB)
Altivar 61 and 71 Outdoor Enclosed Drive Instructions : .PDF
Altivar 61 and 71 Spare Parts Kits for Frame Size 7A Drives
English
2024-04-15
(Odaberi datoteku)
30072-452-73.pdf (6897 KB)
Altivar 61 and 71 Spare Parts Kits for Frame Size 7A Drives : .pdf
Altivar 61/71 PowerGard Class 8839 Type CPD 18-Pulse Adjustable Speed Drive Controllers Installation Instructions
English
2024-04-15
(Odaberi datoteku)
30072-451-53.pdf (2046 KB)
Altivar 61/71 PowerGard Class 8839 Type CPD 18-Pulse Adjustable Speed Drive Controllers Installation Instructions : .PDF
Altivar 71 Modbus TCP/IP Ethernet Card VW3A3310 Installation Instructions
English
2024-04-15
Altivar 71 Modbus TCP/IP Ethernet Card VW3A3310 Installation Instructions This installation manual describes how to assemble and connect the drive.
(Odaberi datoteku)
30072-451-30.pdf (2693 KB)
Altivar 71 Modbus TCP/IP Ethernet Card VW3A3310 Installation Instructions : .PDF
Altivar Plus Users Manual
English, Spanish, French
2024-04-15
Altivar Plus Users Manual This document contains installation, start up, and maintenance instructions for Altivar Plus enclosed drives.
(Odaberi datoteku)
30072-454-96_04.pdf (13907 KB)
Altivar Plus Users Manual : .pdf
Reference Sheet for ATV61 and ATV71 Option Cards
English
2024-04-15
(Odaberi datoteku)
30072-451-27.pdf (64 KB)
Reference Sheet for ATV61 and ATV71 Option Cards : .pdf
Katalozi
Catalog: Altivar 71/71 Plus variable speed drives - English version 2014/04 (web pdf format)
English
2024-04-15
(Odaberi datoteku)
DIA2ED2140407EN (web).pdf (10983 KB)
Catalog: Altivar 71/71 Plus variable speed drives - English version 2014/04 (web pdf format) : .pdf
Softver - Verzija
ATV71 Communication parameters manuals
English
2024-04-15
ATV71 Communication parameters manuals The pdf file describes the communication parameters. The Excel file provides the Fieldbus addresses
(Odaberi datoteku)
readme_atv71_parameters_en.txt (1 KB)
ATV71_communication_parameters_EN_1755861_08.pdf (2044 KB)
ATV71_communication_parameters_EN_V5.7_IE67.xls (207 KB)
Odaberi sve
ATV71 Communication parameters manuals : .TXT ATV71 Communication parameters manuals : .PDF ATV71 Communication parameters manuals : .XLS
Objava o zaštiti okoliša
PEP Altivar 71 (18,5 à 75 kW)
French
2024-02-23
(Odaberi datoteku)
ENVPEP070403FR.pdf (1030 KB)
PEP Altivar 71 (18,5 à 75 kW) : .PDF
CAD
ATV71HD22N4_CAD_DOC
English
2024-04-15
(Odaberi datoteku)
ATV71HD22N4_3D.stp (381 KB)
ATV71HD22N4_2D Front View.dwg (10 KB)
ATV71HD22N4_2D Front View.dxf (24 KB)
ATV71HD22N4_2D Right Side View.dwg (7 KB)
ATV71HD22N4_2D Right Side View.dxf (16 KB)
Odaberi sve
ATV71HD22N4_CAD_DOC : .stp ATV71HD22N4_CAD_DOC : .dwg ATV71HD22N4_CAD_DOC : .dxf ATV71HD22N4_CAD_DOC : .dwg ATV71HD22N4_CAD_DOC : .dxf