PowerLogic Power Monitoring and Control Catalog - Web
English
2024-06-19
PowerLogic Power Monitoring and Control Catalog - Web
PowerLogic Products Catalogue. Note that no printed catalogues are available but all necessary source files in 13 sections are available for download from the Shopping Kiosk.
Műszaki adatlap
PowerLogic BCPM Technical Dataseet - Web Version
English
2024-06-15
Megfelelőségi nyilatkozat
BCPMSCCT1 EU RoHS nyilatkozat
Hungarian
2024-06-17
BCPMSCCT1 EU RoHS nyilatkozat
BCPM 100A-es nyith. áramváltó, 6 db, 1,8
BCPMSCCT1 Kínai RoHS nyilatkozat
Hungarian
2024-06-17
BCPMSCCT1 Kínai RoHS nyilatkozat
BCPM 100A-es nyith. áramváltó, 6 db, 1,8
BCPMSCCT1 REACh nyilatkozat
Hungarian
2024-06-17
BCPMSCCT1 REACh nyilatkozat
BCPM 100A-es nyith. áramváltó, 6 db, 1,8
Használati útmutató adatlap
Split-Core Current Transducers for Branch Circuit Power Monitoring Systems
English
2024-06-15
Split-Core Current Transducers for Branch Circuit Power Monitoring Systems
The BCPMSCCT0, BCPMSCCT1, and BCPMSCCT3 (50 A, 100 A and 200 A, respectively) split-core CTs are designed to work with the BCPMSC series panelboard monitoring systems. CTs are available in packs of 6. Install BCPMSCCT0 on 300 VAC maximum, 50/60 Hz. Install BCPMSCCT1 andBCPMSCCT3 on 300 VAC maximum, 50/60 Hz (CE) or 600 VAC maximum, 50/60 Hz (UL).