|
|
|
BMEXBP1002
rack, Modicon X80, 10 slots, Redundant PS, Ethernet backplane
|
|
|
Main
Range of product
|
Modicon X80
|
Accessory / separate part type
|
Rack
|
Complementary
Number of slots
|
8 bus X + Ethernet
2 bus X
|
Product compatibility
|
Specific application module
I/O module
BMXCPS4002
BMX processor
BME processor
|
Power consumption in W
|
251 mW 3.3 V DC
3.9 W 24 V DC
|
Electrical connection
|
1 connector (XBE) expansion module
|
Fixing mode
|
By 4 M6 screws, mounting on plate
By 4 screws - diameter: 4.32…6.35 mm, mounting on panel
|
Current consumption
|
162 mA at 24 V DC
76 mA at 3.3 V DC
|
MTBF reliability
|
1184170 H
|
Net weight
|
1.37 kg
|
Environment
IP degree of protection
|
IP20
|
Ambient air temperature for operation
|
0…60 °C
|
Relative humidity
|
5…95 % without condensation
|
Directives
|
2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.900 cm
|
Package 1 Width
|
15.800 cm
|
Package 1 Length
|
56.900 cm
|
Package 1 Weight
|
1.355 kg
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
40.000 cm
|
Package 2 Length
|
60.000 cm
|
Package 2 Weight
|
11.480 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|