|
|
|
BMXFCW303
cord set, Modicon M340, 40-way terminal, two end flying leads, 3m
|
|
|
Main
Range of product
|
Modicon X80
|
Accessory / separate part type
|
Preformed cordset
|
Accessory / separate part designation
|
Preformed cordset with one end with flying leads
|
Accessory / separate part destination
|
For I/O module with 40-way connectors
|
Number of cables
|
2
|
Electrical connection
|
1 connector 40 ways
2 ends with color-coded flying leads conforming to DIN 47100
|
Cable length
|
3 m
|
Complementary
Total number of wires
|
40
|
Wire section
|
0.324 mm²
|
AWG gauge
|
AWG 22
|
Net weight
|
0.9 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
27.000 cm
|
Package 1 Width
|
27.000 cm
|
Package 1 Length
|
5.000 cm
|
Package 1 Weight
|
885.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
4.740 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
240
|
Package 3 Height
|
110.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
284.830 kg
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|