|
|
|
EPH1100369
Asfora - double 1pole pushbutton, screw terminals, wo frame, bronze
|
|
|
|
|
End of Commercialization JUN 30, 2023
|
|
|
|
|
Main
Range
|
Asfora
|
Product or component type
|
Push-button
|
Device presentation
|
Mechanism with fixing frame
|
Number of rocker
|
2
|
Colour tint
|
Bronze
|
Type of packing
|
Flow-pack
|
Complementary
Device mounting
|
Flush
|
Power range
|
2300 W
|
Rated current
|
10 A at 250 V AC
|
Number of cables
|
2 cable(s) 2.5 mm²
|
Cable stiffness
|
Flexible
Rigid
Solid stranded
|
Wire stripping length
|
13.0 mm
|
Material
|
ABS (acrylonitrile butadiene-styrene)
|
Surface finish
|
Painted
|
Conductor material
|
Copper
|
Fixing mode
|
Screws or claws51…70 mm
|
Connections - terminals
|
Lift terminals
|
Width
|
71 mm
|
Height
|
71 mm
|
Depth
|
43.0 mm
|
Projecting depth
|
15 mm
|
Net weight
|
0.0676 kg
|
Environment
Standards
|
IEC 60669-1
|
Product certifications
|
VDE
|
Quality labels
|
CE
|
IP degree of protection
|
IP20
|
Ambient air temperature for operation
|
-5…40 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.1 cm
|
Package 1 Width
|
7.1 cm
|
Package 1 Length
|
4.3 cm
|
Package 1 Weight
|
68.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.1 cm
|
Package 2 Width
|
18.5 cm
|
Package 2 Length
|
27.5 cm
|
Package 2 Weight
|
808.0 g
|
Unit Type of Package 3
|
S04
|
Number of Units in Package 3
|
120
|
Package 3 Height
|
30.0 cm
|
Package 3 Width
|
40.0 cm
|
Package 3 Length
|
60.0 cm
|
Package 3 Weight
|
10.36 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|