Advarsel: denne referansen vil ikke bli erstattet.
Download & Dokumenter 1 til 9 av 9
Katalog
TeSys - Catalog 2024 - Innovative and connected solutions for motor starters
English
2024-05-15
TeSys - Catalog 2024 - Innovative and connected solutions for motor starters
Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system.
TeSys contactors for railway applications- Catalogue 2022
English
2024-05-15
TeSys contactors for railway applications- Catalogue 2022
TeSys K, TeSys Deca and TeSys Giga contactors, S207 series for railway applications.
Samsvarserklæring
GV7AS207 China RoHS-erklæring
Norwegian
2024-04-16
GV7AS207 China RoHS-erklæring
Shuntutløser 200-240V GV7
GV7AS207 EU RoHS-erklæring
Norwegian
2024-04-16
GV7AS207 EU RoHS-erklæring
Shuntutløser 200-240V GV7
GV7AS207 REACh-erklæring
Norwegian
2024-04-16
GV7AS207 REACh-erklæring
Shuntutløser 200-240V GV7
Bruker guide
TeSys GV5PB/GV6PB Motor Protection Circuit Breakers User Guide
English
2024-05-15
TeSys GV5PB/GV6PB Motor Protection Circuit Breakers User Guide
This guide provides users, installers, and maintenance personnel with the technical information needed to operate TeSys GV5PB and TeSys GV6PB Motor Protection Circuit Breakers in compliance with UL/CSA standards.
TeSys Power - Giga Motor Circuit Breakers and Manual Motor Protectors Frame 5/6 - User Guide
This guide provides users, installers, and maintenance personnel with technical information needed to operate TeSys™ Power - Giga Motor Protection Frame 5 and Frame 6 devices in compliance with the IEC/EN and UL/CSA standards:
• In IEC/EN standards, TeSys Power - Giga Frame 5 and Frame 6 devices are motor circuit breakers.
• In UL/CSA standards, TeSys Power - Giga Frame 5 and Frame 6 devices are manual motor protectors.
Instruksjonsark
TeSys GV5/GV6 - GV7AU (UVR) or GV7AS (SHT) Voltage Releases - Instruction Sheet