|
|
|
HMIZG64
protective film, Harmony GTO, 7.5" screen, protection sheet
|
|
|
|
|
End of Commercialization DEC 31, 2023
|
|
|
End of Standard Services JUN 30, 2032
|
|
Main
Range compatibility
|
Harmony GTO
|
Product or component type
|
Protective film
|
Accessory / separate part categor
|
Protection accessory
|
Product compatibility
|
HMIGTO4310
|
Accessory / separate part destination
|
7.5" advanced touch screen panel
|
Complementary
Quantity per set
|
Set of 5
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.3 cm
|
Package 1 Width
|
12.5 cm
|
Package 1 Length
|
16 cm
|
Package 1 Weight
|
49 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
5.326 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|