|
|
|
HMIZSFIXTF1
Harmony ST6 & STW6, Installation Fastener
|
|
|
Main
Range of product
|
Harmony ST6 & STW6
|
Accessory / separate part type
|
Mounting kit
|
Accessory / separate part categor
|
Mounting and fixing accessory
|
Quantity per set
|
Set of 2
Set of 2
Set of 2
Set of 3
|
Complementary
Product compatibility
|
Touch panel 7 inch
Touch panel 10 inch
Touch panel 12 inch
Touch panel 15 inch
|
Accessory / separate part destination
|
Small touch screen panel
|
Kit composition
|
2 combi-head screws and clampers
3 combi-head screws and clampers
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.0 cm
|
Package 1 Width
|
3.0 cm
|
Package 1 Length
|
6.0 cm
|
Package 1 Weight
|
56.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
818.0 g
|
Offer Sustainability
EU RoHS Directive
|
Not applicable, out of EU RoHS legal scope
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|