Back
Discover KSA630DZCH4CF by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
KSA630DZCH4CF
ZED 630 A MADE TO MEASURE
Download KSA630DZCH4CF product datasheet
3D CAD Model
TODAY
JUN 26, 2024
End of Commercialization
JAN 01, 2021
End of Standard Services
JAN 20, 2021
Characteristics
Main
Range of product
Canalis
Product name
KS
Product or component type
Zed elbow
Busbar description
Fire barrier
Device application
Change direction
[Ie] rated operational current
630 A at 35 °C
IP degree of protection
IP55 conforming to IEC 60529
[Ue] rated operational voltage
230...690 V
Network frequency
50/60 Hz
Operating angle
90 °
Direction change type
Direction 1: edgewise to right - neutral to up
Direction 2: edgewise to right - neutral to up
Colour
White (RAL 9001)
Dimension type
Made to measure
Length
290…785 mm for side A
200…750 mm for side B
200…750 mm for side C
700…1200 mm for side with fire barrier
Complementary
Width
167 mm
Depth
117 mm
Net weight
18 kg
Electrical connection
Lubricated sliding contact
Mounting mode
By screws
Standards
IEC 61439-1
IEC 61439-6
Environment
IK degree of protection
IK08 conforming to IEC 62262
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Offer Sustainability
Sustainable offer status
Green Premium product
REACh free of SVHC
Yes
EU RoHS Directive
Compliant
EU RoHS Declaration
Toxic heavy metal free
Yes
Mercury free
Yes
China RoHS Regulation
China RoHS declaration
RoHS exemption information
Yes
WEEE
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance
Halogen free product
Contractual warranty
Warranty
18 months