Schneider-Electric
 
KSA800ET4AF picture- web-product-data-sheet
KSA800ET4AF
FIRE BARRIER LENGTH 800 A
Schneider Electric
Characteristics
Main
Range Canalis
Product name KS
Device short name KSA
Product or component type Busbar trunking
Busbar description Transport length
Fire barrier
Device application Medium power distribution
Conductors material Aluminium
Busbar trunking polarity 3L + PEN
3L + N + PE
Number of tap-off outlets 0
[Ie] rated operational current 800 A at 35 °C
Mounting mode By screws
Dimension type Made to measure
Complementary
Neutral position Up
Mounting position Horizontal
[Ue] rated operational voltage 230...690 V
Network frequency 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ui] rated insulation voltage 690 V
[Icw] rated short-time withstand current 37.4 kA
[Ipk] rated peak withstand current 78.7 kA
Electrical connection Lubricated sliding contact
Width 146 mm
Depth 113 mm
Height 900…2340 mm
Net weight 19.5 kg
Radiated magnetic field 1.12 µT
Thermal stress limit 1758000 kA².s
THDI 0…15 % 800 A
15…33 % 630 A
33…100 % 500 A
Maximum voltage drop <0.008 V with power factor = 1 at 50 Hz with 1A for 100 m long
<0.009 V with power factor = 0.9 at 50 Hz with 1A for 100 m long
<0.009 V with power factor = 0.8 at 50 Hz with 1A for 100 m long
<0.009 V with power factor = 0.7 at 50 Hz with 1A for 100 m long
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.2 cm
Package 1 Width 17.3 cm
Package 1 Length 247.8 cm
Package 1 Weight 40.35 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months