|
|
|
KTB0000ZA7
Supports, Canalis KTA 800A to 5000A, KTC 1000A to 6300A, flatwise horizontal, support from the bottom, 1 part
|
|
|
Main
Range
|
Canalis
|
Product name
|
KT
|
Product or component type
|
Support
|
Product compatibility
|
Canalis KTA busbar trunking 800…5000 A
Canalis KTC busbar trunking 1000…6300 A
|
Accessory / separate part categor
|
Support accessory
|
Fixing device mounting
|
Suspended on threaded rod
|
Busbar position
|
Flat
Horizontal
|
Device composition
|
Support
|
Distance between supports
|
2 m
|
Complementary
Length
|
3 m
|
Width
|
41 mm
|
Depth
|
3000 mm
|
Height
|
41 mm
|
Net weight
|
6.5 kg
|
Quantity per set
|
Set of 1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.1 cm
|
Package 1 Width
|
4.1 cm
|
Package 1 Length
|
762 cm
|
Package 1 Weight
|
6.5 kg
|
Offer Sustainability
|
|