|
|
|
KTB0000ZA8
Brackets, Canalis KTA/KTC, flatwise horizontal installation, set of 8 parts
|
|
|
Main
Range
|
Canalis
|
Product name
|
KT
|
Product or component type
|
Bracket Hanger
|
Product compatibility
|
Canalis KTA busbar trunking 800…5000 A
Canalis KTC busbar trunking 1000…6300 A
|
Accessory / separate part categor
|
Support accessory
|
Fixing device mounting
|
Clipped on trunking
|
Busbar position
|
Flat
Horizontal
|
Complementary
Width
|
40 mm
|
Height
|
140 mm
|
Net weight
|
0.14 kg
|
Quantity per set
|
Set of 8
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.0 cm
|
Package 1 Width
|
8.0 cm
|
Package 1 Length
|
10.0 cm
|
Package 1 Weight
|
250.0 g
|
Offer Sustainability
|
|