Schneider-Electric
 
LC1DT25M7 picture- web-product-data-sheet
LC1DT25M7
TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 25 A - 220 V AC 50/60 Hz coil
Schneider Electric
Download & Documents 1 to 13 of 13
Catalogue
 
Catalogue TeSys 2019 - Composants pour protection et commande de moteurs French   2020-07-31       
TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters English   2020-07-31  summary
TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters

Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
 
TeSys catalogue - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF English   2020-07-31  summary
TeSys catalogue - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF

Contactors : TeSys D.Mini contactors, pre cabled reversing contactors : TeSys SK, KModular (on DIN rail) contactors, dual tariif contactors, impulse relays :TeSys SKGC, GC, GY, GFAccessories
 
 
Declaration of conformity
 
EU Declaration SC16040407E TeSys D_LC1D/LC2D_LC1DT/LC2DT English, French   2020-07-31       
 
China RoHS declaration
 
LC1DT25M7 : TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 25 A - 220 V AC 50/60 Hz coil English   2020-08-11  summary
LC1DT25M7 : TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 25 A - 220 V AC 50/60 Hz coil

TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 25 A - 220 V AC 50/60 Hz coil
 
 
EU RoHS Declaration
 
LC1DT25M7 : TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 25 A - 220 V AC 50/60 Hz coil English   2020-08-11  summary
LC1DT25M7 : TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 25 A - 220 V AC 50/60 Hz coil

TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 25 A - 220 V AC 50/60 Hz coil
 
 
CAD
 
CAD file (on TraceParts) for LC1DT25M7: TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 25 A - 220 V AC 50/60 Hz coil SILENT   2020-07-31       
TeSys D contactor - 4P - AC-1 - <= 440 V 20 & 25 A - AC coil SILENT   2020-07-31       
 
Certificate
 
CB Certificate TeSys D - S1-4P Indonesia English   2020-07-31       
CCC TeSys D - LC.D098-128_DT20-25, France Chinese, English   2020-07-31       
 
Instruction sheet
 
LC1D 9 to 38 A AC/DC contactors with screw clamp terminals - Instruction Sheet SILENT, Chinese, English   2020-07-31       
 
End of Life Information
 
TeSys D Contactors AC 09 to 18A English   2020-07-31  summary
TeSys D Contactors AC 09 to 18A

TeSys D Contactors AC 09 to 18A
 
 
Product Environmental Profile
 
3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL English   2020-07-31  summary
3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL

3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL