|
|
|
LV480830
Box clamp, FuPacT ISFT400/630, 95mm² to 300mm²
|
|
|
Main
Product or component type
|
Connector for cable
|
Accessory / separate part categor
|
Connection accessory
|
Range compatibility
|
FuPacT FuPacT ISFT ISFT400 fuse-switch disconnector
FuPacT FuPacT ISFT ISFT630 fuse-switch disconnector
|
Poles description
|
3P
|
Quantity per set
|
Set of 3
|
Complementary
Conductor material
|
Aluminium
|
Connections - terminals
|
Cable connectors circular conductor95…300 mm² solid stranded
Cable connectors sector conductor120…300 mm² solid stranded
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.3 cm
|
Package 1 Width
|
10.0 cm
|
Package 1 Length
|
18.0 cm
|
Package 1 Weight
|
399.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
8.3 kg
|
Offer Sustainability
|
|