|
|
|
LV481917
Solid neutral link, FuPacT GS, 630A to 800A, fuse type DIN 3, for internal neutral switched
|
|
|
Main
Product or component type
|
Neutral link
|
Accessory / separate part categor
|
Connection accessory
|
Range compatibility
|
FuPacT FuPacT GS GSD630 switch-disconnector-fuse
FuPacT FuPacT GS GSD800 switch-disconnector-fuse
|
Complementary
Mounting mode
|
Internal mounting
|
Connections - terminals
|
Screw
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.500 cm
|
Package 1 Width
|
8.500 cm
|
Package 1 Length
|
15.500 cm
|
Package 1 Weight
|
319.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
25
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
8.295 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|