Catalogue TeSys 2024 - Composants pour protection et commande de moteurs
French
2024-06-18
TeSys - Catalog 2024 - Innovative and connected solutions for motor starters
English
2024-06-15
TeSys - Catalog 2024 - Innovative and connected solutions for motor starters
Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system.
TeSys catalogue - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F
English
2024-06-15
TeSys catalogue - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F
Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys F
Vacuum contactors : TeSys V
Shockproof contactors : TeSys FG
Magnetic latching contactors : TeSys CR1F
Coils, accessories
Certificate
Product Withdrawal of TeSys F contactor from 115A to 800A
English
2024-06-25
Declaration of conformity
LX1FK500 China RoHS Declaration
English
2024-06-19
LX1FK500 China RoHS Declaration
TeSys F - contactor coil - LX1FK - 500 V AC 40...400 Hz
LX1FK500 EU RoHS Declaration
English
2024-06-19
LX1FK500 EU RoHS Declaration
TeSys F - contactor coil - LX1FK - 500 V AC 40...400 Hz