Schneider-Electric
 
LX4F8FW picture- web-product-data-sheet
LX4F8FW
TeSys F - contactor coil - LX4F8 - 110...120 V DC
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LX4F8
Range compatibility TeSys TeSys F LC1F contactor
Product compatibility LC1F800
Control circuit type DC low consumption
[Uc] control circuit voltage 110...120 V DC
Operating time 40...50 ms opening
60...80 ms closing
Mechanical durability 5 Mcycles
Maximum operating rate 600 cyc/h 55 °C
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits Operational: 0.85...1.1 Uc (at 55 °C)
Drop-out: 0.3...0.5 Uc (at 55 °C)
Inrush power in W 1900 W (at 20 °C)
Hold-in power consumption in W 12 W at 20 °C
Environment
Ambient air temperature for operation -5…55 °C
Net weight 1.65 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.67 cm
Package 1 Width 13.46 cm
Package 1 Length 23.88 cm
Package 1 Weight 1.47 kg
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 9.144 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months