Current transformer type
|
Tropicalised for busbar and cable
|
Current transformer ratio
|
300/5
|
[Ith] conventional free air thermal current
|
18 kA
|
Dynamic withstand current
|
2.5 Ith
|
Maximum safety factor
|
5
|
[Ue] rated operational voltage
|
< 720 V AC 50/60 Hz
|
[Ui] rated insulation voltage
|
3 kV
|
Mounting mode
|
Insulated locking screw
Clip-on
By screws
|
Mounting support
|
Mounting plate
DIN rail
Busbar
|
Width
|
Outside: 70 mm
Inner: 41 mm
|
Height
|
Outside: 95 mm
Inner: 41 mm
|
Depth
|
Frame : 45 mm
Total : 65 mm
|
Diameter
|
32 mm
|
Net weight
|
0.389 kg
|
[Uimp] rated impulse withstand voltage
|
3 kV
|
Electrical insulation class
|
Class B
|
Cable outer diameter
|
32 mm
|
Opening of bars
|
32.5 x 20.5
25.5 x 25.5
40.5 x 10.5
|
Sealing
|
Without
|