Schneider-Electric
 
METSEPM5110 picture- web-product-data-sheet
METSEPM5110
power meter PowerLogic PM5110, modbus, up to 15th Harmonic, 1DO 33 alarms
Schneider Electric
Characteristics
Main
Range PowerLogic
Product name PowerLogic PM5000
Device short name PM5110
Product or component type Power meter
Complementary
Power quality analysis Up to the 15th harmonic
Device application Power monitoring
Type of measurement Current
Voltage
Frequency
Power factor
Energy
Active and reactive power
Supply voltage 90...450 V AC 45...65 Hz
100...300 V DC
Network frequency 50 Hz
60 Hz
[In] rated current 1 A
5 A
Type of network 1P + N
3P + N
3P
Maximum power consumption in VA 11 VA at 415 V
Ride-through time 80 ms 120 V AC typical
100 ms 230 V AC typical
100 ms 415 V AC typical
50 ms 125 V DC typical
Display type Monochrome graphic LCD
Display resolution 128 x 128 pixels
Sampling rate 64 samples/cycle
Measurement current 50…8500 mA
Analogue input type Voltage (impedance 5 MOhm)
Current (impedance <= 0.3 mOhm)
Measurement voltage 35…760 V AC 45...65 Hz between phases
20…440 V AC 45...65 Hz between phase and neutral
Frequency measurement range 45…65 Hz
Number of inputs 0
Measurement accuracy Active energy +/- 0.5 %
Reactive energy +/- 2 %
Active power +/- 0.5 %
Apparent power +/- 0.5 %
Frequency +/- 0.05 %
Power factor +/- 0.5
Current +/- 0.5 %
Voltage +/- 0.5 %
Apparent energy +/- 0.5 %
Reactive power +/- 2 %
Accuracy class Class 0.5S active energy conforming to IEC 62053-22
Number of outputs 1 digital
Communication port protocol Modbus RTU and ASCII at 9.6, 19.2 and 38.4 kbauds even/odd or none - 2 wires, insulation 2500 V
JBUS
Communication port support RS485
Data recording Time stamping
Min/max of instantaneous values
Connections - terminals Voltage circuit: screw terminal block4
Control circuit: screw terminal block2
Current transformer: screw terminal block6
Input/output circuit: screw terminal block6
RS485 link: screw terminal block4
Mounting mode Flush-mounted
Mounting support Framework
Standards UL 61010-1
EN 50470-3
EN 50470-1
IEC 62053-22:2020
IEC 60529
IEC 62053-24
IEC 61557-12:2015
IEC 62053-23:2020
IEC 62052-11:2020
IEC 62052-31:2015
Product certifications CE conforming to IEC 61010-1
CULus conforming to UL 61010-1
Width 96 mm
Depth 72 mm
Height 96 mm
Net weight 380 g
Environment
Electromagnetic compatibility Voltage dips and interruptions immunity test class A conforming to IEC 61000-4-11
Limits for harmonic current emissions class A conforming to IEC 61000-3-2
Electrostatic discharge level 4 conforming to IEC 61000-4-2
Conducted RF disturbances level 3 conforming to IEC 61000-4-6
Magnetic field at power frequency level 4 conforming to IEC 61000-4-8
Conducted and radiated emissions - test level: 150 kHz...80 MHz class B conforming to EN 55022
Immunity to conducted disturbances - test level: 150 kHz...80 MHz conforming to IEC 61000-4-6
Electrical fast transient/burst immunity test conforming to IEC 61000-4-4
Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3
Surge immunity test class B conforming to IEC 61000-4-5
Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
IP degree of protection IP54 display: conforming to IEC 60529
IP30 rear: conforming to IEC 60529
Relative humidity 5…95 % at 50 °C non-condensing
Pollution degree 2
Ambient air temperature for operation -25…70 °C meter
-20…70 °C display
-25…-20 °C (with reduced performance) display
Ambient air temperature for storage -40…85 °C
Operating altitude 2000 m CAT III
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.467 cm
Package 1 Width 12.979 cm
Package 1 Length 12.544 cm
Package 1 Weight 449.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.19 kg
Unit Type of Package 3 P12
Number of Units in Package 3 288
Package 3 Height 105.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 206.4 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov