|
|
|
MTN644792
Binary input REG-K/8x24, light grey
|
|
|
Main
Range of product
|
KNX
|
Product or component type
|
Binary input
|
Bus type
|
KNX
|
Complementary
Total number of 18 mm modules
|
4
|
Wiring device mounting
|
DIN rail
|
[Ue] rated operational voltage
|
24 V AC/DC 50 Hz
|
Number of inputs
|
8
|
Input type
|
Binary
|
Local signalling
|
LED
|
Environment
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.200 cm
|
Package 1 Width
|
13.400 cm
|
Package 1 Length
|
15.900 cm
|
Package 1 Weight
|
232.000 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
19.800 cm
|
Package 2 Width
|
30.900 cm
|
Package 2 Length
|
40.400 cm
|
Package 2 Weight
|
2.700 kg
|
Offer Sustainability
Contractual warranty
|
|