|
|
|
NSYDT25
Disassembling tool for cable gland SNAP-IN M25
|
|
|
|
|
End of Commercialization JAN 17, 2023
|
|
|
|
|
Main
Range
|
Spacial
|
Product or component type
|
Tool
|
Accessory / separate part categor
|
Cable management accessory
|
Range compatibility
|
Spacial cable gland
|
Thread type
|
M25
|
Quantity per set
|
Set of 10
|
Material
|
PA (polyamide) 6
|
Complementary
Colour
|
Grey (RAL 7035)
|
Height
|
13 mm
|
Net weight
|
0.004 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3 cm
|
Package 1 Width
|
14.5 cm
|
Package 1 Length
|
20 cm
|
Package 1 Weight
|
4 g
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
|
|