|
|
|
PRA15318
Pragma transparent door - for enclosure - 3 x 18 modules
|
|
|
|
|
End of Commercialization OCT 31, 2023
|
|
|
|
|
Main
Range
|
Pragma
|
Product or component type
|
Door
|
Accessory / separate part category
|
Enclosure accessories
|
Market segment
|
Small commercial
|
Complementary
Enclosure mounting
|
Surface
Flush
|
Key number
|
Number to be stated
|
Type of front cover
|
Transparent
|
Door opening side
|
Right or left
|
Number of horizontal rows
|
3
|
9 mm pitches
|
36
|
Number of 18 mm modules per row
|
18
|
Total number of 18 mm modules
|
54
|
Installation description
|
Surface mounting
Flush mounting
|
Enclosure material
|
Technoplastic
|
Width
|
426 mm
|
Height
|
600 mm
|
Depth
|
20 mm
|
Colour
|
Colourless
|
Environment
Fire resistance
|
750 °C
|
IP degree of protection
|
IP40
|
IK degree of protection
|
IK09
|
Ambient air temperature for operation
|
-25…60 °C
|
Ambient air temperature for storage
|
-25…60 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.0 cm
|
Package 1 Width
|
51.0 cm
|
Package 1 Length
|
68.0 cm
|
Package 1 Weight
|
1.5 kg
|
Unit Type of Package 2
|
X12
|
Number of Units in Package 2
|
47
|
Package 2 Height
|
120.0 cm
|
Package 2 Width
|
80.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
75.45 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Halogen content performance
|
Halogen free product
|
Contractual warranty
|
|