|
|
|
SDD111466
Data socket, Sedna Design & Elements, RJ45 CAT6A UTP, PRO, white
|
|
|
Main
Range name
|
Sedna Design & Elements
|
Range
|
Sedna
|
Function
|
Data socket
|
Device application
|
Communication
|
Delivery form
|
Mechanism with fixing frame and cover plate
|
Connector shielding type
|
UTP
|
Market segment
|
Small commercial
Residential
|
Main colour tint
|
White
|
Colour tint
|
White (RAL 9003)
|
Complementary
Socket number
|
1
|
Wire structure
|
Rigid
|
Kind of terminals
|
IDC
|
Material of visible parts
|
Thermoplastic ABS-UV stabilised
|
Data socket type
|
RJ45 8 contact(s) Cat.6A 500 MHz
|
Surface finish
|
Glossy
|
Installation direction
|
Straight
|
Installation
|
Flush
|
Fixing mode
|
Claws, span of claws working range: 51…80 mm
Screws
|
Height
|
73 mm
|
Width
|
73 mm
|
Surface treatment
|
Untreated
|
Depth
|
35 mm
|
Depth of visual part
|
13 mm
|
Targeted channel
|
Professional
|
Environment
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.500 cm
|
Package 1 Width
|
8.000 cm
|
Package 1 Length
|
8.000 cm
|
Package 1 Weight
|
58.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.500 cm
|
Package 2 Width
|
18.500 cm
|
Package 2 Length
|
27.500 cm
|
Package 2 Weight
|
705.000 g
|
Unit Type of Package 3
|
S04
|
Number of Units in Package 3
|
120
|
Package 3 Height
|
30.000 cm
|
Package 3 Width
|
40.000 cm
|
Package 3 Length
|
60.000 cm
|
Package 3 Weight
|
9.105 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|