Schneider-Electric
 
SDD112025 picture- web-product-data-sheet
SDD112025
Socket-outlet, Sedna Design & Elements, 16A, 250V, side earth, PRO, beige
Schneider Electric
Characteristics
Main
Range name Sedna Design & Elements
Range Sedna
Function Socket-outlet
Device mounting Flush
Delivery form Mechanism with fixing frame and central plate
Type of packing Flow-pack
Outlet poles configuration 2P + E
Outlet standard description Side earth
Outlet standard European
Rated current 16 A at 250 V AC
Colour tint Beige (RAL 1013)
Quantity per set 1 piece
Main colour tint Beige
Complementary
Wire stripping length 13 mm
Material PC (polycarbonate)
Width 73 mm
Depth 41 mm
Net weight 0.066 kg
Depth of visual part 32 mm
Fixing mode Screws or claws, span of claws working range: 52…69 mm
Height 73 mm
Surface finish Glossy
Wire structure Rigid or flexible
Stranded
Terminal capacity 2 cable(s) 1.5…2.5 mm²
Kind of terminals Screw terminals
Power range 3680 W
Socket number 1
Rated current 16 A
IK degree of protection IK02
Surface treatment Untreated
Network type AC
Environment
IP degree of protection IP20
Product certifications EAC
Conformity mark CE
Standards IEC 60884-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 8.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 67.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.500 cm
Package 2 Width 18.500 cm
Package 2 Length 27.500 cm
Package 2 Weight 762.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 9.802 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
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
Halogen content performance Halogen free product