|
|
|
SDD112411
Loudspeaker socket, Sedna Design & Elements, beige
|
|
|
Main
Range name
|
Sedna Design & Elements
|
Range
|
Sedna
|
Function
|
Loudspeaker socket
|
Device mounting
|
Flush
|
Delivery form
|
Mechanism with fixing frame and central plate
|
Kind of terminals
|
Screwless terminals
|
Colour
|
Beige
|
Colour code
|
RAL 1013
|
Complementary
Socket number
|
2
|
Fixing of mechanism
|
Screws and claws
|
Terminal capacity
|
1 cable(s) 1.5 mm²
|
Wire structure
|
Flexible
Rigid
|
Wire stripping length
|
7 mm
|
Material of visible parts
|
Thermoplastic ABS-UV stabilised
|
Surface finish
|
Glossy
|
Fixing mode
|
Claws, span of claws working range: 51…70 mm
Claws, span of claws working range: 52…71 mm
Screws
|
Height
|
73 mm
|
Width
|
73 mm
|
Depth
|
53 mm
|
Depth of visual part
|
31 mm
|
Net weight
|
0.058 kg
|
Colour tint
|
Beige (RAL 1013)
|
Environment
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.500 cm
|
Package 1 Width
|
9.000 cm
|
Package 1 Length
|
9.000 cm
|
Package 1 Weight
|
80.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
24
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
2.166 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
384
|
Package 3 Height
|
45.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
46.656 kg
|
Offer Sustainability
|
|