Schneider-Electric
 
SDD112905 picture- web-product-data-sheet
SDD112905
Adaptor plate, Sedna Design & Elements, for New Unica & Altira, beige
Schneider Electric
Characteristics
Main
Range Sedna
Product or component type Adaptor plate
Device presentation Fixing frame with long fixed claws
Colour Beige
Colour code RAL 1013
Complementary
Range compatibility New Unica
Device mounting Flush
Number of modules Without modules
Fixing mode By screws and claws
Colour tint Beige (RAL 1013)
Surface finish Glossy
Surface treatment Untreated
Type of packing Box
Quantity per set 1
Material Thermoplastic ABS-UV stabilised
Height 42 mm
Width 73 mm
Depth 73 mm
Embedding depth 31 mm
Net weight 0.038 kg
Standards CE
Environment
IK degree of protection IK02
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 8.500 cm
Package 1 Length 8.500 cm
Package 1 Weight 63.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.746 kg
Unit Type of Package 3 P12
Number of Units in Package 3 768
Package 3 Height 90.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 67.872 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes