Schneider-Electric
 
SDD113508 picture- web-product-data-sheet
SDD113508
Switch, Sedna Design & Elements, count-down timer, 1s-24h, 10A, aluminium
Schneider Electric
Characteristics
Main
Range Sedna
Product or component type Switch
Device presentation Mechanism with fixing frame and central plate
Device application Energy efficiency
Lighting
Motor control
Push-button
Retrofit installation
Switch function Time switch function
Push-button
1-pole push-button
NO push-button
Relay switch
Complementary
Device mounting Flush
Technology type Electronic
Number of rocker 1
Colour tint Aluminium (RAL 7047)
Surface finish Matt
Material Polycarbonate
Load type Motor (single-phase): 1000 VA at 230 V
Halogen lamp: 2000 W at 230 V
LED lamp: 200 W at 230 V
LV halogen lamps: 1050 VA at 12 V
LV halogen lamps: 500 VA at 12 V
[Ue] rated operational voltage 230 V AC
Rated current 10 A
Network frequency 50 Hz
Time delay range 1 s...24 h
Control type Remote control by auxiliary push-button
Local control
Local signalling 1 LED
Connections - terminals 1.5...2.5 mm² screw terminal
1.5...2.5 mm²
Height 73 mm
Depth 45 mm
Width 73 mm
Environment
Ambient air temperature for operation 5…35 °C
Ambient air temperature for storage -10…50 °C
IP degree of protection IP20
IP21
Product certifications CE
EAC
Directives 2014/30/EU - electromagnetic compatibility
2014/35/EU - low voltage directive
Standards EN 60669-2-1
EN 60730-2-7
EN 300-328
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 9.5 cm
Package 1 Length 9.5 cm
Package 1 Weight 165.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.235 kg
Unit Type of Package 3 P12
Number of Units in Package 3 384
Package 3 Height 75.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 83.52 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins